Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201159609010

SL201159609010 acc.box SL20115 2 x gang (Fr) pw

SL201159609010

acc.box SL20115 2 x gang (Fr) pw

Art No.:SL201159609010
prt.
EAN No.:

4012740896313

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:45x45 mm
Nominal voltage:230 V
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:Mixed materials
Material group:mixed material
Trunking height:115 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:socket outlet
Number of units:2
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
Version:F
  • SL201159609010
    SL201159609010 acc.box SL20115 2 x gang (Fr) pw
    SL201159609010
  • SL201159609010 acc.box SL20115 2 x gang (Fr) pw
All data is subject to errors and technical modifications.