Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201159119010

SL201159119010 acc.box univ. SL20115 purewhite

SL201159119010
SL201159119010 acc.box univ. SL20115 purewhite
Product Drawing 20 x 115 acc. box plastic

acc.box univ. SL20115 purewhite

Art No.:SL201159119010
prt.
EAN No.:

4012740896474

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:Standard 60mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:plastic
Material group:mixed material
Depth of installed product:48 mm
Height of installed product:206 mm
Length:102 mm
Trunking height:115 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL201159119010
    SL201159119010 acc.box univ. SL20115 purewhite
    SL201159119010
  • SL201159119010
    Product Drawing 20 x 115 acc. box plastic
  • SL201159119010 acc.box univ. SL20115 purewhite
  • Product Drawing 20 x 115 acc. box plastic
All data is subject to errors and technical modifications.