Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2011569010

SL2011569010 End Cap SL20115 pure white

SL2011569010
SL2011569010 End Cap SL20115 pure white
Product Drawing 20 x 115 left & right end cap Endcap PC-ABS

End Cap SL20115 pure white

Art No.:SL2011569010
prt.
EAN No.:

4012740221771

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Length:22 mm
Trunking height:115 mm
Trunking width:20 mm
Cover mounting opening:No
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Endcap
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL2011569010
    SL2011569010 End Cap SL20115 pure white
    SL2011569010
  • SL2011569010
    Product Drawing 20 x 115 left & right end cap Endcap PC-ABS
  • SL2011569010 End Cap SL20115 pure white
  • Product Drawing 20 x 115 left & right end cap Endcap PC-ABS
All data is subject to errors and technical modifications.