Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL201151

SL201151 Trunking base SL20115 black

SL201151
SL201151 Trunking base SL20115 black
Product Cross Section Separate 20 x 115 base Base PVC
Product Cross Section Complete 20 x 115 base Base PVC

Trunking base SL20115 black

Art No.:SL201151
METER
EAN No.:

4012740896023

Pack qty.:24 METER
Technical Characteristics
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 1st chamber:1 Part
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 2nd chamber:2 Part
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 3rd chamber:5 Part
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 4. chamber:5 Part
Maximum number of cables (Ø 11 mm, 50% fill):9
Colour:black
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:115 mm
Trunking width:20 mm
Number of wires 1,5 mm² - 40% filling degree:129
Number of wires 2,5 mm² - 40% filling degree:85
Number of fix dividers:3
Compartment quantity:4
Product type as headline for cataloque:Base
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL201151
    SL201151 Trunking base SL20115 black
    SL201151
  • SL201151
    Product Cross Section Separate 20 x 115 base Base PVC
  • SL201151
    Product Cross Section Complete 20 x 115 base Base PVC
  • SL201151 Trunking base SL20115 black
  • Product Cross Section Separate 20 x 115 base Base PVC
  • Product Cross Section Complete 20 x 115 base Base PVC
All data is subject to errors and technical modifications.