Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080AD5

SL20080AD5 acc.box coupling SL20080 oak

SL20080AD5
SL20080AD5 acc.box coupling SL20080 oak
Product Drawing 20 x 80 coupling part Cover part for support ABS

acc.box coupling SL20080 oak

Art No.:SL20080AD5
prt.
EAN No.:

4012740896009

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:oak optics
Colour:oak
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Height of installed product:33 mm
Length:110 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL20080AD5
    SL20080AD5 acc.box coupling SL20080 oak
    SL20080AD5
  • SL20080AD5
    Product Drawing 20 x 80 coupling part Cover part for support ABS
  • SL20080AD5 acc.box coupling SL20080 oak
  • Product Drawing 20 x 80 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.