Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080AD3

SL20080AD3 Device bearer gathers up to SL 20x80 dec

SL20080AD3
SL20080AD3 Device bearer gathers up to SL 20x80 dec
Product Drawing 20 x 80 coupling part Cover part for support ABS

Device bearer gathers up to SL 20x80 dec

Art No.:SL20080AD3
prt.
EAN No.:

4012740895989

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:maple optics
Colour:maple
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Height of installed product:33 mm
Length:110 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL20080AD3
    SL20080AD3 Device bearer gathers up to SL 20x80 dec
    SL20080AD3
  • SL20080AD3
    Product Drawing 20 x 80 coupling part Cover part for support ABS
  • SL20080AD3 Device bearer gathers up to SL 20x80 dec
  • Product Drawing 20 x 80 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.