Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080AD1

SL20080AD1 device bearer's apron to SL 20x80 D Al

SL20080AD1
SL20080AD1 device bearer's apron to SL 20x80 D Al
Product Drawing 20 x 80 coupling part Cover part for support ABS

device bearer's apron to SL 20x80 D Al

Art No.:SL20080AD1
prt.
EAN No.:

4012740895965

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:aluminium  optics
Colour:aluminium
Material:ABS
Material group:plastic
Type of surface treatment:Painted
Height of installed product:33 mm
Length:110 mm
Trunking height:80 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL20080AD1
    SL20080AD1 device bearer's apron to SL 20x80 D Al
    SL20080AD1
  • SL20080AD1
    Product Drawing 20 x 80 coupling part Cover part for support ABS
  • SL20080AD1 device bearer's apron to SL 20x80 D Al
  • Product Drawing 20 x 80 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.