Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080960D1

SL20080960D1 acc.box SL20080 2 x gang (Fr) alu

SL20080960D1

acc.box SL20080 2 x gang (Fr) alu

Art No.:SL20080960D1
prt.
EAN No.:

4012740895699

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:45x45 mm
Nominal voltage:230 V
Colour:aluminium  optics
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Type of surface treatment:Painted
Trunking height:80 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:socket outlet
Number of units:2
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
Version:F
Device family:SL
  • SL20080960D1
    SL20080960D1 acc.box SL20080 2 x gang (Fr) alu
    SL20080960D1
  • SL20080960D1 acc.box SL20080 2 x gang (Fr) alu
All data is subject to errors and technical modifications.