Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200809119011

SL200809119011 acc.box univ. SL20080 black

SL200809119011
SL200809119011 acc.box univ. SL20080 black
Product Drawing 20 x 80 acc. box plastic

acc.box univ. SL20080 black

Art No.:SL200809119011
prt.
EAN No.:

4012740895927

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:Standard 60mm
RAL colour:RAL 9011 - Graphite black
Colour:graphite black
Material:plastic
Material group:mixed material
Depth of installed product:48 mm
Height of installed product:171 mm
Length:102 mm
Trunking height:80 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
Device family:SL
  • SL200809119011
    SL200809119011 acc.box univ. SL20080 black
    SL200809119011
  • SL200809119011
    Product Drawing 20 x 80 acc. box plastic
  • SL200809119011 acc.box univ. SL20080 black
  • Product Drawing 20 x 80 acc. box plastic
All data is subject to errors and technical modifications.