Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080903D1

SL20080903D1 acc.box SL20080 empty alu

SL20080903D1

acc.box SL20080 empty alu

Art No.:SL20080903D1
prt.
EAN No.:

4012740895668

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Device installation compatible format:45x45 mm
Colour:aluminium  optics
Colour:aluminium
Material:Mixed materials
Material group:mixed material
Type of surface treatment:Painted
Trunking height:80 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Device family:SL
  • SL20080903D1
    SL20080903D1 acc.box SL20080 empty alu
    SL20080903D1
  • SL20080903D1 acc.box SL20080 empty alu
All data is subject to errors and technical modifications.