Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080819010

SL20080819010 Adaptor,  SL20080/EK 40040, pure white

SL20080819010
SL20080819010 Adaptor,  SL20080/EK 40040, pure white
Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS
Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS

Adaptor, SL20080/EK 40040, pure white

Art No.:SL20080819010
prt.
EAN No.:

4012740222273

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hold in position thanks to lid
Product compatibility:SL - EK40040
Lid with softlip:No
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:ABS
Material group:plastic
Type of surface treatment:Other
Length:85 mm
Trunking height:80 mm
Trunking width:20 mm
Base punching:no
Protective film:No
Carpet skirting:no
Accessory configuration:Moulded
trunking adapter (to adopt to a skirting trunking):Eckkanal
Overlaping:Yes
Product type as headline for cataloque:Endcap with derivation for angled trunking
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
  • SL20080819010
    SL20080819010 Adaptor,  SL20080/EK 40040, pure white
    SL20080819010
  • SL20080819010
    Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS
  • SL20080819010
    Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS
  • SL20080819010 Adaptor,  SL20080/EK 40040, pure white
  • Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS
  • Product Drawing 20 x 80 EK adapter Endcap with derivation for angled trunking ABS
All data is subject to errors and technical modifications.