Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200807D5

SL200807D5 Cut conceals decoration SL20055 calibrat

SL200807D5
SL200807D5 Cut conceals decoration SL20055 calibrat
Product Drawing 20 x 80 cover seal Hide cut PC-ABS

Cut conceals decoration SL20055 calibrat

Art No.:SL200807D5
prt.
EAN No.:

4012740895385

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:oak
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200807D5
    SL200807D5 Cut conceals decoration SL20055 calibrat
    SL200807D5
  • SL200807D5
    Product Drawing 20 x 80 cover seal Hide cut PC-ABS
  • SL200807D5 Cut conceals decoration SL20055 calibrat
  • Product Drawing 20 x 80 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.