Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200807D4

SL200807D4 Coupling SL20055 cherry

SL200807D4
SL200807D4 Coupling SL20055 cherry
Product Drawing 20 x 80 cover seal Hide cut PC-ABS

Coupling SL20055 cherry

Art No.:SL200807D4
prt.
EAN No.:

4012740895378

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:cherry
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200807D4
    SL200807D4 Coupling SL20055 cherry
    SL200807D4
  • SL200807D4
    Product Drawing 20 x 80 cover seal Hide cut PC-ABS
  • SL200807D4 Coupling SL20055 cherry
  • Product Drawing 20 x 80 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.