Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2008079010

SL2008079010 Coupling SL20080 pure white

SL2008079010
SL2008079010 Coupling SL20080 pure white
Product Drawing 20 x 80 cover seal Hide cut PC-ABS

Coupling SL20080 pure white

Art No.:SL2008079010
prt.
EAN No.:

4012740895323

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL2008079010
    SL2008079010 Coupling SL20080 pure white
    SL2008079010
  • SL2008079010
    Product Drawing 20 x 80 cover seal Hide cut PC-ABS
  • SL2008079010 Coupling SL20080 pure white
  • Product Drawing 20 x 80 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.