Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200806D1

SL200806D1 End cap for tehalit.SL 20x80mm alu

SL200806D1
SL200806D1 End cap for tehalit.SL 20x80mm alu
Product Drawing 20 x 80 left & right end cap Endcap PC-ABS

End cap for tehalit.SL 20x80mm alu

Art No.:SL200806D1
prt.
EAN No.:

4012740895262

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:aluminium
Material:PC-ABS
Material group:plastic
Type of surface treatment:Painted
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Endcap
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200806D1
    SL200806D1 End cap for tehalit.SL 20x80mm alu
    SL200806D1
  • SL200806D1
    Product Drawing 20 x 80 left & right end cap Endcap PC-ABS
  • SL200806D1 End cap for tehalit.SL 20x80mm alu
  • Product Drawing 20 x 80 left & right end cap Endcap PC-ABS
All data is subject to errors and technical modifications.