Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200804D1

SL200804D1 Internal corner VDI SL20080 alu

SL200804D1
SL200804D1 Internal corner VDI SL20080 alu
Product Drawing 20 x 80 internal corner Internal corner adjustable ABS

Internal corner VDI SL20080 alu

Art No.:SL200804D1
prt.
EAN No.:

4012740895187

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Lid with softlip:No
Colour:aluminium
Material:ABS
Material group:plastic
Type of surface treatment:Painted
Trunking height:80 mm
Trunking width:20 mm
Protective film:No
Carpet skirting:-
Angle range:83/135 °
Accessory configuration:Moulded
Overlaping:Yes
Product type as headline for cataloque:Internal corner adjustable
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL200804D1
    SL200804D1 Internal corner VDI SL20080 alu
    SL200804D1
  • SL200804D1
    Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
  • SL200804D1 Internal corner VDI SL20080 alu
  • Product Drawing 20 x 80 internal corner Internal corner adjustable ABS
All data is subject to errors and technical modifications.