Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200803D6

SL200803D6 Outside corner adjustable SL 20x80 D Suc

SL200803D6
SL200803D6 Outside corner adjustable SL 20x80 D Suc
Product Drawing 20 x 80 external corner External corner adjustable ABS

Outside corner adjustable SL 20x80 D Suc

Art No.:SL200803D6
prt.
EAN No.:

4012740895156

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Lid with softlip:No
Colour:Sucupira
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Angle range:83/135 °
Accessory configuration:Moulded
Product type as headline for cataloque:External corner adjustable
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200803D6
    SL200803D6 Outside corner adjustable SL 20x80 D Suc
    SL200803D6
  • SL200803D6
    Product Drawing 20 x 80 external corner External corner adjustable ABS
  • SL200803D6 Outside corner adjustable SL 20x80 D Suc
  • Product Drawing 20 x 80 external corner External corner adjustable ABS
All data is subject to errors and technical modifications.