Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200803D3

SL200803D3 External corner VDI SL20080 mable

SL200803D3
SL200803D3 External corner VDI SL20080 mable
Product Drawing 20 x 80 external corner External corner adjustable ABS

External corner VDI SL20080 mable

Art No.:SL200803D3
prt.
EAN No.:

4012740895125

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Lid with softlip:No
Colour:maple
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:80 mm
Trunking width:20 mm
Angle range:83/135 °
Accessory configuration:Moulded
Product type as headline for cataloque:External corner adjustable
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200803D3
    SL200803D3 External corner VDI SL20080 mable
    SL200803D3
  • SL200803D3
    Product Drawing 20 x 80 external corner External corner adjustable ABS
  • SL200803D3 External corner VDI SL20080 mable
  • Product Drawing 20 x 80 external corner External corner adjustable ABS
All data is subject to errors and technical modifications.