Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200802D3

SL200802D3 Trunking lid SL20080 mable

SL200802D3
SL200802D3 Trunking lid SL20080 mable
Product Cross Section Separate 20 x 80 trunking base Lid PVC
Product Cross Section Complete 20 x 80 trunking base Lid PVC

Trunking lid SL20080 mable

Art No.:SL200802D3
METER
EAN No.:

4012740895002

Pack qty.:18 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
Colour:maple
Material:PVC
Material group:plastic
Type of surface treatment:Effect finishing
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Lid
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200802D3
    SL200802D3 Trunking lid SL20080 mable
    SL200802D3
  • SL200802D3
    Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • SL200802D3
    Product Cross Section Complete 20 x 80 trunking base Lid PVC
  • SL200802D3 Trunking lid SL20080 mable
  • Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • Product Cross Section Complete 20 x 80 trunking base Lid PVC
All data is subject to errors and technical modifications.