Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2008029010

SL2008029010 Trunking lid SL20080 pure white

SL2008029010
SL2008029010 Trunking lid SL20080 pure white
Product Cross Section Separate 20 x 80 trunking base Lid PVC
Product Cross Section Complete 20 x 80 trunking base Lid PVC

Trunking lid SL20080 pure white

Art No.:SL2008029010
METER
EAN No.:

4012740894968

Pack qty.:36 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Lid
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL2008029010
    SL2008029010 Trunking lid SL20080 pure white
    SL2008029010
  • SL2008029010
    Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • SL2008029010
    Product Cross Section Complete 20 x 80 trunking base Lid PVC
  • SL2008029010 Trunking lid SL20080 pure white
  • Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • Product Cross Section Complete 20 x 80 trunking base Lid PVC
All data is subject to errors and technical modifications.