Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20080219011

SL20080219011 Trunk. lid w. soft comp.SL20080 black

SL20080219011
SL20080219011 Trunk. lid w. soft comp.SL20080 black
Product Cross Section Separate 20 x 80 trunking base Lid PVC
Product Cross Section Complete 20 x 80 trunking base Lid PVC

Trunk. lid w. soft comp.SL20080 black

Art No.:SL20080219011
METER
EAN No.:

4012740895057

Pack qty.:24 METER
Technical Characteristics
Lid mounting:External
Lid with softlip:Wall / Floor
Lid width:20 mm
RAL colour:RAL 9011 - Graphite black
Colour:graphite black
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Product type as headline for cataloque:Lid
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL20080219011
    SL20080219011 Trunk. lid w. soft comp.SL20080 black
    SL20080219011
  • SL20080219011
    Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • SL20080219011
    Product Cross Section Complete 20 x 80 trunking base Lid PVC
  • SL20080219011 Trunk. lid w. soft comp.SL20080 black
  • Product Cross Section Separate 20 x 80 trunking base Lid PVC
  • Product Cross Section Complete 20 x 80 trunking base Lid PVC
All data is subject to errors and technical modifications.