Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200801

SL200801 Trunking base SL20080 black

SL200801
SL200801 Trunking base SL20080 black
Product Cross Section Separate 20 x 80 base Base PVC
Product Cross Section Complete 20 x 80 base Base PVC


Product Cross Section Complete 20 x 80 base Base PVC
Product Cross Section Complete 20 x 80 base Base PVC

Trunking base SL20080 black

Art No.:SL200801
METER
EAN No.:

4012740894951

Pack qty.:36 METER
Technical Characteristics
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 2nd chamber:2 Part
Cable capacity 11mm D e.g. NYM 3 x 1.5mm² 3rd chamber:4 Part
Maximum number of cables (Ø 11 mm, 50% fill):6
Colour:black
Material:PVC
Material group:plastic
Type of surface treatment:Other
Length:2000 mm
Trunking height:80 mm
Trunking width:20 mm
Number of wires 1,5 mm² - 40% filling degree:72
Number of wires 2,5 mm² - 40% filling degree:46
Number of fix dividers:2
Compartment quantity:3
Product type as headline for cataloque:Base
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200801
    SL200801 Trunking base SL20080 black
    SL200801
  • SL200801
    Product Cross Section Separate 20 x 80 base Base PVC
  • SL200801
    Product Cross Section Complete 20 x 80 base Base PVC
  • SL200801
    Product Cross Section Complete 20 x 80 base Base PVC
  • SL200801
    Product Cross Section Complete 20 x 80 base Base PVC
  • SL200801 Trunking base SL20080 black
  • Product Cross Section Separate 20 x 80 base Base PVC
  • Product Cross Section Complete 20 x 80 base Base PVC
  • Product Cross Section Complete 20 x 80 base Base PVC
  • Product Cross Section Complete 20 x 80 base Base PVC
All data is subject to errors and technical modifications.