Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20055AD6

SL20055AD6 acc.box coupling SL20055 sucupira

SL20055AD6
SL20055AD6 acc.box coupling SL20055 sucupira
Product Drawing 20 x 55 coupling part Cover part for support ABS

acc.box coupling SL20055 sucupira

Art No.:SL20055AD6
prt.
EAN No.:

4012740894944

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:Sucupira
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Height of installed product:22 mm
Length:110 mm
Trunking height:55 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL20055AD6
    SL20055AD6 acc.box coupling SL20055 sucupira
    SL20055AD6
  • SL20055AD6
    Product Drawing 20 x 55 coupling part Cover part for support ABS
  • SL20055AD6 acc.box coupling SL20055 sucupira
  • Product Drawing 20 x 55 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.