Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20055AD4

SL20055AD4 acc.box coupling SL20055 cherry

SL20055AD4
SL20055AD4 acc.box coupling SL20055 cherry
Product Drawing 20 x 55 coupling part Cover part for support ABS

acc.box coupling SL20055 cherry

Art No.:SL20055AD4
prt.
EAN No.:

4012740894920

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clipped
Colour:cherry optics
Colour:cherry
Material:ABS
Material group:plastic
Type of surface treatment:Tampography
Height of installed product:22 mm
Length:110 mm
Trunking height:55 mm
Trunking width:20 mm
Product type as headline for cataloque:Cover part for support
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
  • SL20055AD4
    SL20055AD4 acc.box coupling SL20055 cherry
    SL20055AD4
  • SL20055AD4
    Product Drawing 20 x 55 coupling part Cover part for support ABS
  • SL20055AD4 acc.box coupling SL20055 cherry
  • Product Drawing 20 x 55 coupling part Cover part for support ABS
All data is subject to errors and technical modifications.