Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200559609011

SL200559609011 acc.box SL20055 2 x gang (Fr)  b

SL200559609011

acc.box SL20055 2 x gang (Fr) b

Art No.:SL200559609011
prt.
EAN No.:

4012740894616

Pack qty.:1 prt.
Technical Characteristics
Connection system:Other
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:45x45 mm
Nominal voltage:230 V
RAL colour:RAL 9011 - Graphite black
Colour:graphite black
Material:Mixed materials
Material group:mixed material
Trunking height:55 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Assembly:modular
Fitted with:socket outlet
Number of units:2
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
Version:F
Device family:SL
  • SL200559609011
    SL200559609011 acc.box SL20055 2 x gang (Fr)  b
    SL200559609011
  • SL200559609011 acc.box SL20055 2 x gang (Fr)  b
All data is subject to errors and technical modifications.