Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20055911D1

SL20055911D1 acc.box univ. SL20055 alu

SL20055911D1
SL20055911D1 acc.box univ. SL20055 alu
Product Drawing 20 x 55 acc. box plastic

acc.box univ. SL20055 alu

Art No.:SL20055911D1
prt.
EAN No.:

4012740894869

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Empty socket box:no
Device installation compatible format:Standard 60mm
Colour:aluminium  optics
Colour:aluminium
Material:plastic
Material group:mixed material
Type of surface treatment:Painted
Depth of installed product:48 mm
Height of installed product:145 mm
Length:102 mm
Trunking height:55 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
Device family:SL
  • SL20055911D1
    SL20055911D1 acc.box univ. SL20055 alu
    SL20055911D1
  • SL20055911D1
    Product Drawing 20 x 55 acc. box plastic
  • SL20055911D1 acc.box univ. SL20055 alu
  • Product Drawing 20 x 55 acc. box plastic
All data is subject to errors and technical modifications.