Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200559039010

SL200559039010 acc.box SL20055 empty purewhite

SL200559039010

acc.box SL20055 empty purewhite

Art No.:SL200559039010
prt.
EAN No.:

4012740894579

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping and screwable
Device installation compatible format:45x45 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:Mixed materials
Material group:mixed material
Trunking height:55 mm
Trunking width:20 mm
Format:overhanging wiring accessory
Fitted with:empty
Number of units:1
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Device family:SL
  • SL200559039010
    SL200559039010 acc.box SL20055 empty purewhite
    SL200559039010
  • SL200559039010 acc.box SL20055 empty purewhite
All data is subject to errors and technical modifications.