Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200557D4

SL200557D4 Cut conceals to SL 20x55mm D Ki

SL200557D4
SL200557D4 Cut conceals to SL 20x55mm D Ki
Product Drawing 20 x 55 cover seal Hide cut PC-ABS

Cut conceals to SL 20x55mm D Ki

Art No.:SL200557D4
prt.
EAN No.:

4012740894302

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:cherry
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:55 mm
Trunking width:20 mm
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL200557D4
    SL200557D4 Cut conceals to SL 20x55mm D Ki
    SL200557D4
  • SL200557D4
    Product Drawing 20 x 55 cover seal Hide cut PC-ABS
  • SL200557D4 Cut conceals to SL 20x55mm D Ki
  • Product Drawing 20 x 55 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.