Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200557D3

SL200557D3 Coupling SL20055 mable

SL200557D3
SL200557D3 Coupling SL20055 mable
Product Drawing 20 x 55 cover seal Hide cut PC-ABS

Coupling SL20055 mable

Art No.:SL200557D3
prt.
EAN No.:

4012740894296

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
Colour:maple
Material:PC-ABS
Material group:plastic
Type of surface treatment:Tampography
Trunking height:55 mm
Trunking width:20 mm
Protective film:No
Overlaping:Yes
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:yes
Ambient temperature (operation temprature):-5/65 °C
  • SL200557D3
    SL200557D3 Coupling SL20055 mable
    SL200557D3
  • SL200557D3
    Product Drawing 20 x 55 cover seal Hide cut PC-ABS
  • SL200557D3 Coupling SL20055 mable
  • Product Drawing 20 x 55 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.