Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL2005579010

SL2005579010 Coupling SL20055 pure white

SL2005579010
SL2005579010 Coupling SL20055 pure white
Product Drawing 20 x 55 cover seal Hide cut PC-ABS

Coupling SL20055 pure white

Art No.:SL2005579010
prt.
EAN No.:

4012740894258

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Clamping
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PC-ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:55 mm
Trunking width:20 mm
Product type as headline for cataloque:Hide cut
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:yes
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL2005579010
    SL2005579010 Coupling SL20055 pure white
    SL2005579010
  • SL2005579010
    Product Drawing 20 x 55 cover seal Hide cut PC-ABS
  • SL2005579010 Coupling SL20055 pure white
  • Product Drawing 20 x 55 cover seal Hide cut PC-ABS
All data is subject to errors and technical modifications.