Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL200552D6

SL200552D6 Trunking lid SL20055 sucupira

SL200552D6
SL200552D6 Trunking lid SL20055 sucupira
Product Cross Section Separate 20 x 22 cover Lid PVC
Product Cross Section Complete 20 x 22 cover Lid PVC

Trunking lid SL20055 sucupira

Art No.:SL200552D6
METER
EAN No.:

4012740893978

Pack qty.:18 METER
Technical Characteristics
Lid mounting:External
Lid width:20 mm
Colour:Sucupira
Material:PVC
Material group:plastic
Type of surface treatment:Effect finishing
Length:2000 mm
Trunking height:55 mm
Trunking width:20 mm
Protective film:Yes
Product type as headline for cataloque:Lid
Approvals:CE
European directive RoHs:voluntary compliance
halogen free:no
Ambient temperature (operation temprature):-5/65 °C
  • SL200552D6
    SL200552D6 Trunking lid SL20055 sucupira
    SL200552D6
  • SL200552D6
    Product Cross Section Separate 20 x 22 cover Lid PVC
  • SL200552D6
    Product Cross Section Complete 20 x 22 cover Lid PVC
  • SL200552D6 Trunking lid SL20055 sucupira
  • Product Cross Section Separate 20 x 22 cover Lid PVC
  • Product Cross Section Complete 20 x 22 cover Lid PVC
All data is subject to errors and technical modifications.