Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

SL20055219010

SL20055219010 Trunk. lid w. soft comp.SL20055 p. white

SL20055219010
SL20055219010 Trunk. lid w. soft comp.SL20055 p. white
Product Cross Section Separate 20 x 22 cover Lid PVC

Trunk. lid w. soft comp.SL20055 p. white

Art No.:SL20055219010
METER
EAN No.:

4012740893985

Pack qty.:36 METER
Technical Characteristics
Lid mounting:External
Lid with softlip:Wall / Floor
Lid width:20 mm
RAL colour:RAL 9010 - Pure white
Colour:pure white
Material:PVC
Material group:plastic
Length:2000 mm
Trunking height:55 mm
Trunking width:20 mm
Product type as headline for cataloque:Lid
Approvals:CE
European directive RoHs:voluntary compliance
Halogen free:no
Ambient temperature:-5 … 65 °C
Range name:tehalit SL
  • SL20055219010
    SL20055219010 Trunk. lid w. soft comp.SL20055 p. white
    SL20055219010
  • SL20055219010
    Product Cross Section Separate 20 x 22 cover Lid PVC
  • SL20055219010 Trunk. lid w. soft comp.SL20055 p. white
  • Product Cross Section Separate 20 x 22 cover Lid PVC
All data is subject to errors and technical modifications.