Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

tehalit.SL: plinth system height 55, 80 and 115 mm

Product Filters

Compartment quantity:Colour:  

20 x 55 trunking base

SL200551 Trunking base SL20055 black
SL200551
Art No.  Description Pack qty. 
SL200551Trunking base SL20055 black36 METER
METER

20 x 22 cover

SL2005529010 Trunking lid SL20055 pure white
SL2005529010
Art No.  Description Pack qty. 
SL2005529010Trunking lid SL20055 pure white36 METER
METER
SL200552D1skirting boards canal upper top SL20x55D18 METER
METER
SL200552D2Trunking lid SL20055 beech18 METER
METER
SL200552D3Trunking lid SL20055 mable18 METER
METER
SL200552D4Trunking lid SL20055 cherry18 METER
METER
SL200552D5Trunking lid SL20055 aok18 METER
METER
SL200552D6Trunking lid SL20055 sucupira18 METER
METER
SL20055229010Trunk. lid carpet border SL20055 p.white36 METER
METER
SL20055219010Trunk. lid w. soft comp.SL20055 p. white36 METER
METER
SL20055219011Trunk. lid w. soft comp.SL20055 black36 METER
METER

20 x 55 acc. box

SL200559039010 acc.box SL20055 empty  purewhite
SL200559039010
Art No.  Description Pack qty. 
SL200559039010acc.box SL20055 empty purewhite1 prt.
prt.
SL20055903D1acc.box SL20055 empty alu1 prt.
prt.
SL200559609010acc.box SL20055 2 x gang (Fr) pw1 prt.
prt.
SL200559609011acc.box SL20055 2 x gang (Fr) b1 prt.
prt.
SL20055960D1acc.box SL20055 2 x gang (Fr) alu1 prt.
prt.
SL200559119010acc.box univ. SL20055 purewhite1 prt.
prt.
SL200559119011acc.box univ. SL20055 black1 prt.
prt.
SL20055911D1acc.box univ. SL20055 alu1 prt.
prt.

20 x 55 coupling part

SL20055A9010 acc.box coupling SL20055 purewhite
SL20055A9010
Art No.  Description Pack qty. 
SL20055A9010acc.box coupling SL20055 purewhite1 prt.
prt.
SL20055AD1acc.box coupling SL20055 alu1 prt.
prt.
SL20055AD2acc.box coupling SL20055 beech1 prt.
prt.
SL20055AD3acc.box coupling SL20055 mable1 prt.
prt.
SL20055AD4acc.box coupling SL20055 cherry1 prt.
prt.
SL20055AD5Device bearer's apron to SL 20x55mm D oa1 prt.
prt.
SL20055AD6acc.box coupling SL20055 sucupira1 prt.
prt.

20 x 55 internal corner

SL2005549010 Internal corner VDI SL20055 pure white
SL2005549010
Art No.  Description Pack qty. 
SL2005549010Internal corner VDI SL20055 pure white1 prt.
prt.
SL200554D1Internal corner VDI SL20055 alu1 prt.
prt.
SL200554D2Internal corner VDI SL20055 beech1 prt.
prt.
SL200554D3Internal corner VDI SL20055 mable1 prt.
prt.
SL200554D4Internal corner VDI SL20055 cherry1 prt.
prt.
SL200554D5Internal corner VDI SL20055 aok1 prt.
prt.
SL200554D6Internal corner VDI SL20055 sucupira1 prt.
prt.

20 x 55 external corner

SL2005539010 External corner VDI SL20055 pure white
SL2005539010
Art No.  Description Pack qty. 
SL2005539010External corner VDI SL20055 pure white1 prt.
prt.
SL200553D1External corner VDI SL20055 alu1 prt.
prt.
SL200553D2External corner VDI SL20055 beech1 prt.
prt.
SL200553D3External corner VDI SL20055 mable1 prt.
prt.
SL200553D4outside corner VDI SL20055 cherry1 prt.
prt.
SL200553D5External corner VDI SL20055 aok1 prt.
prt.
SL200553D6External corner VDI SL20055 sucupira1 prt.
prt.

20 x 55 left & right end cap

SL2005569010 End Cap SL20055 pure white
SL2005569010
Art No.  Description Pack qty. 
SL2005569010End Cap SL20055 pure white1 prt.
prt.
SL200556D1End cap for tehalit.SL 20x55mm alu1 prt.
prt.
SL200556D2End Cap SL20055 beech1 prt.
prt.
SL200556D3End Cap SL20055 mable1 prt.
prt.
SL200556D4End Cap SL20055 cherry1 prt.
prt.
SL200556D5End cap for tehalit.SL 20x55mm oak1 prt.
prt.
SL200556D6End Cap SL20055 sucupira1 prt.
prt.

20 x 55 cover seal

SL2005579010 Coupling SL20055 pure white
SL2005579010
Art No.  Description Pack qty. 
SL2005579010Coupling SL20055 pure white1 prt.
prt.
SL200557D1Coupling SL20055 alu1 prt.
prt.
SL200557D2Coupling SL20055 beech1 prt.
prt.
SL200557D3Coupling SL20055 mable1 prt.
prt.
SL200557D4Cut conceals to SL 20x55mm D Ki1 prt.
prt.
SL200557D5Coupling SL20055 oak1 prt.
prt.
SL200557D6Coupling SL20055 sucupira1 prt.
prt.

20 x 55 EK adapter

SL20055819010 Adaptor,  SL20055/EK 40040, pure white
SL20055819010
Art No.  Description Pack qty. 
SL20055819010Adaptor, SL20055/EK 40040, pure white1 prt.
prt.
SL2005581D1Adaptor, SL20055/EK 40040, alu1 prt.
prt.

20 x 80 base

SL200801 Trunking base SL20080 black
SL200801
Art No.  Description Pack qty. 
SL200801Trunking base SL20080 black36 METER
METER

20 x 80 trunking base

SL2008029010 Trunking lid SL20080 pure white
SL2008029010
Art No.  Description Pack qty. 
SL2008029010Trunking lid SL20080 pure white36 METER
METER
SL200802D1Skirting board canal-upper top PVC SL20x18 METER
METER
SL200802D2skirting boards canal upper top 20x80 D18 METER
METER
SL200802D3Trunking lid SL20080 mable18 METER
METER
SL200802D4Trunking lid SL20080 cherry18 METER
METER
SL200802D5Trunking lid SL20080 aok18 METER
METER
SL200802D6Trunking lid SL20080 sucupira18 METER
METER
SL20080229010Trunk. lid carpet border SL20080 p.white24 METER
METER
SL20080249011Trunking lid SL20080 for LED black18 METER
METER
SL2008024D1Trunking lid SL20080 for LED alu18 METER
METER
SL20080219010Trunk. lid w. soft comp.SL20080 p. white24 METER
METER
SL20080219011Trunk. lid w. soft comp.SL20080 black24 METER
METER

20 x 80 acc. box

SL200809039010 acc.box SL20080 empty  purewhite
SL200809039010
Art No.  Description Pack qty. 
SL200809039010acc.box SL20080 empty purewhite1 prt.
prt.
SL20080903D1acc.box SL20080 empty alu1 prt.
prt.
SL200809609010acc.box SL20080 2 x gang (Fr) pw1 prt.
prt.
SL200809609011acc.box SL20080 2 x gang (Fr) b1 prt.
prt.
SL20080960D1acc.box SL20080 2 x gang (Fr) alu1 prt.
prt.
SL200809119010acc.box univ. SL20080 purewhite1 prt.
prt.
SL200809119011acc.box univ. SL20080 black1 prt.
prt.
SL20080911D1acc.box univ. SL20080 alu1 prt.
prt.

20 x 80 coupling part

SL20080A9010 acc.box coupling SL20080 purewhite
SL20080A9010
Art No.  Description Pack qty. 
SL20080A9010acc.box coupling SL20080 purewhite1 prt.
prt.
SL20080AD1device bearer's apron to SL 20x80 D Al1 prt.
prt.
SL20080AD2acc.box coupling SL20080 beech1 prt.
prt.
SL20080AD3Device bearer gathers up to SL 20x80 dec1 prt.
prt.
SL20080AD4Device bearer's apron to SL 20x80 D to c1 prt.
prt.
SL20080AD5acc.box coupling SL20080 oak1 prt.
prt.
SL20080AD6Device bearer's apron to SL 20x80 decora1 prt.
prt.

20 x 80 internal corner

SL2008049010 Internal corner VDI SL20080 pure white
SL2008049010
Art No.  Description Pack qty. 
SL2008049010Internal corner VDI SL20080 pure white1 prt.
prt.
SL200804D1Internal corner VDI SL20080 alu1 prt.
prt.
SL200804D2Inside corner adjustable SL 20x80 D beec1 prt.
prt.
SL200804D3Internal corner VDI SL20080 mable1 prt.
prt.
SL200804D4Inside corner adjustable decoration SL V1 prt.
prt.
SL200804D5Internal corner VDI SL20080 aok1 prt.
prt.
SL200804D6Internal corner VDI SL20080 sucupira1 prt.
prt.

20 x 80 external corner

SL2008039010 External corner VDI SL20080 pure white
SL2008039010
Art No.  Description Pack qty. 
SL2008039010External corner VDI SL20080 pure white1 prt.
prt.
SL200803D1External corner VDI SL20080 alu1 prt.
prt.
SL200803D2External corner VDI SL20080 beech1 prt.
prt.
SL200803D3External corner VDI SL20080 mable1 prt.
prt.
SL200803D4Outside corner adjustable SL 20x80 D to1 prt.
prt.
SL200803D5External corner VDI SL20080 aok1 prt.
prt.
SL200803D6Outside corner adjustable SL 20x80 D Suc1 prt.
prt.

20 x 80 left & right end cap

SL2008069010 End Cap SL20080 pure white
SL2008069010
Art No.  Description Pack qty. 
SL2008069010End Cap SL20080 pure white1 prt.
prt.
SL200806D1End cap for tehalit.SL 20x80mm alu1 prt.
prt.
SL200806D2End Cap SL20080 beech1 prt.
prt.
SL200806D3End Cap SL20080 mable1 prt.
prt.
SL200806D4End Cap SL20080 cherry1 prt.
prt.
SL200806D5End cap for tehalit.SL 20x80mm oak1 prt.
prt.
SL200806D6End Cap SL20080 sucupira1 prt.
prt.

20 x 80 cover seal

SL2008079010 Coupling SL20080 pure white
SL2008079010
Art No.  Description Pack qty. 
SL2008079010Coupling SL20080 pure white1 prt.
prt.
SL200807D1Coupling SL20055 alu1 prt.
prt.
SL200807D2Cut conceals decoration SL20055 books1 prt.
prt.
SL200807D3Coupling SL20055 mable1 prt.
prt.
SL200807D4Coupling SL20055 cherry1 prt.
prt.
SL200807D5Cut conceals decoration SL20055 calibrat1 prt.
prt.
SL200807D6Coupling SL20055 sucupira1 prt.
prt.

20 x 80 EK adapter

SL20080819010 Adaptor,  SL20080/EK 40040, pure white
SL20080819010
Art No.  Description Pack qty. 
SL20080819010Adaptor, SL20080/EK 40040, pure white1 prt.
prt.
SL2008081D1Adaptor, SL20080/EK 40040, alu1 prt.
prt.

20 x 115 base

SL201151 Trunking base SL20115 black
SL201151
Art No.  Description Pack qty. 
SL201151Trunking base SL20115 black24 METER
METER

20 x 115 trunking base

SL2011529010 Trunking lid SL20115 pure white
SL2011529010
Art No.  Description Pack qty. 
SL2011529010Trunking lid SL20115 pure white24 METER
METER

20 x 115 acc. box

SL201159039010 acc.box SL20115 empty  purewhite
SL201159039010
Art No.  Description Pack qty. 
SL201159039010acc.box SL20115 empty purewhite1 prt.
prt.
SL201159609010acc.box SL20115 2 x gang (Fr) pw1 prt.
prt.
SL201159609011acc.box SL20115 2 x gang (Fr) b1 prt.
prt.
SL201159119010acc.box univ. SL20115 purewhite1 prt.
prt.
SL201159119011acc.box univ. SL20115 black1 prt.
prt.

20 x 115 coupling part

SL20115A9010 acc.box coupling SL20115 purewhite
SL20115A9010
Art No.  Description Pack qty. 
SL20115A9010acc.box coupling SL20115 purewhite1 prt.
prt.

20 x 115 internal corner

SL2011549010 Internal corner VDI SL20115 pure white
SL2011549010
Art No.  Description Pack qty. 
SL2011549010Internal corner VDI SL20115 pure white1 prt.
prt.

20 x 115 external corner

SL2011539010 External corner VDI SL20115 pure white
SL2011539010
Art No.  Description Pack qty. 
SL2011539010External corner VDI SL20115 pure white1 prt.
prt.

20 x 115 left & right end cap

SL2011569010 End Cap SL20115 pure white
SL2011569010
Art No.  Description Pack qty. 
SL2011569010End Cap SL20115 pure white1 prt.
prt.

20 x 115 cover seal

SL2011579010 Coupling SL20055 pure white
SL2011579010
Art No.  Description Pack qty. 
SL2011579010Coupling SL20055 pure white1 prt.
prt.

20 x 115 EK adapter

SL20115819010 Adaptor,  SL20115/EK 40040, pure white
SL20115819010
Art No.  Description Pack qty. 
SL20115819010Adaptor, SL20115/EK 40040, pure white1 prt.
prt.
All data is subject to errors and technical modifications.