Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LEDTR9

LEDTR9 Traform 9 watts for LED tube to SL/BKB

LEDTR9

Traform 9 watts for LED tube to SL/BKB

Art No.:LEDTR9
prt.
EAN No.:

4012740222549

Pack qty.:1 prt.
Technical Characteristics
Input voltage:170 … 250 V AC
Input voltage (AC):170/250 V
Output voltage:12 V
Output voltage:12 V DC
Colour:white
Material:plastic
Material group:other
Material housing:Plastic
Outer diameter:47 mm
Heigth:18 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • LEDTR9
    LEDTR9 Traform 9 watts for LED tube to SL/BKB
    LEDTR9
  • LEDTR9 Traform 9 watts for LED tube to SL/BKB
All data is subject to errors and technical modifications.