Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LEDTR45

LEDTR45 Transformer for LED-tube 45 W

LEDTR45

Transformer for LED-tube 45 W

Art No.:LEDTR45
prt.
EAN No.:

4012740222556

Pack qty.:1 prt.
Technical Characteristics
Input voltage:90 … 265 V AC
Input voltage (AC):90/265 V
Output voltage:12 V
Output voltage:12 V DC
Colour:white
Material:metal
Material group:other
Material housing:Metal
Heigth:23 mm
Length:202 mm
Width:37 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • LEDTR45
    LEDTR45 Transformer for LED-tube 45 W
    LEDTR45
  • LEDTR45 Transformer for LED-tube 45 W
All data is subject to errors and technical modifications.