Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LED20WEISS

LED20WEISS LED-tube 20 m. white incl. accessories

LED20WEISS

LED-tube 20 m. white incl. accessories

Art No.:LED20WEISS
SET
EAN No.:

4012740222525

Pack qty.:1 SET
Technical Characteristics
Material:other
Material group:other
Heigth:5 mm
Length:20000 mm
Width:8 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • LED20WEISS
    LED20WEISS LED-tube 20 m. white incl. accessories
    LED20WEISS
  • LED20WEISS LED-tube 20 m. white incl. accessories
All data is subject to errors and technical modifications.