Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LED20BLAU

LED20BLAU LED-tube 12V 20 meter blue incl. accesso

LED20BLAU

LED-tube 12V 20 meter blue incl. accesso

Art No.:LED20BLAU
SET
EAN No.:

4012740222532

Pack qty.:1 SET
Technical Characteristics
Colour:blue
Material:other
Material group:other
Length:20000 mm
Width:8 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • LED20BLAU
    LED20BLAU LED-tube 12V 20 meter blue incl. accesso
    LED20BLAU
  • LED20BLAU LED-tube 12V 20 meter blue incl. accesso
All data is subject to errors and technical modifications.