Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LED04WEISS

LED04WEISS LED-tube 4 meter white incl. accessories

LED04WEISS

LED-tube 4 meter white incl. accessories

Art No.:LED04WEISS
SET
EAN No.:

4012740222389

Pack qty.:1 SET
Technical Characteristics
Material:other
Material group:other
Heigth:5 mm
Length:4000 mm
Width:8 mm
European directive RoHs:voluntary compliance
halogen free:yes
  • LED04WEISS
    LED04WEISS LED-tube 4 meter white incl. accessories
    LED04WEISS
  • LED04WEISS LED-tube 4 meter white incl. accessories
All data is subject to errors and technical modifications.