Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LED04BLAU

LED04BLAU LED-tube 4 m. blue incl. accessories

LED04BLAU

LED-tube 4 m. blue incl. accessories

Art No.:LED04BLAU
SET
EAN No.:

4012740222518

Pack qty.:1 SET
Technical Characteristics
Colour:blue
Material:other
Material group:other
Length:4000 mm
Width:8 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • LED04BLAU
    LED04BLAU LED-tube 4 m. blue incl. accessories
    LED04BLAU
  • LED04BLAU LED-tube 4 m. blue incl. accessories
All data is subject to errors and technical modifications.