Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA99075

No picture available

20 cable retainers for ATA width 75

Art No.:ATA99075
SET
EAN No.:

4012740865593

Pack qty.:1 SET
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:ATA20752
Colour:blue
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:30 mm
Trunking width:70 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA99075
    No picture available
All data is subject to errors and technical modifications.