Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA99050

No picture available

30 cable retainers for ATA width 50

Art No.:ATA99050
SET
EAN No.:

4012740865586

Pack qty.:1 SET
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:ATA12500, ATA12501, ATA12502, ATA20500, ATA20501, ATA20502
Colour:blue
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:30 mm
Trunking width:49 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA99050
    No picture available
All data is subject to errors and technical modifications.