Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

ATA99030

ATA99030 50 cable retainers for ATA width 30

ATA99030

50 cable retainers for ATA width 30

Art No.:ATA99030
SET
EAN No.:

4012740865579

Pack qty.:1 SET
Technical Characteristics
Fixing mode:Clipped
Can be used for fire protection (keep function) According to DIN 4102-12:no
Product compatibility:ATA12300, ATA12301, ATA16300, ATA16301
Colour:blue
Material:ABS
Material group:plastic
Type of surface treatment:untreated
Trunking height:30 mm
Trunking width:29 mm
Ajustable to profile width:no
Ajustable to profile depth:no
Cable retainer implementation:Front pivoting and sliding
Approvals:EN50085-2-1
European directive RoHs:voluntary compliance
halogen free:yes
  • ATA99030
    ATA99030 50 cable retainers for ATA width 30
    ATA99030
  • ATA99030 50 cable retainers for ATA width 30
All data is subject to errors and technical modifications.