Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFVISTC6023

AFVISTC6023 250 self-drill screws,  polyamid

AFVISTC6023

250 self-drill screws, polyamid

Art No.:AFVISTC6023
SET
EAN No.:

4012740881333

Pack qty.:1 SET
Technical Characteristics
Colour:black
Material:Polyamid (PA)
Material group:plastic
Type of surface treatment:untreated
Length:23 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFVISTC6023
    AFVISTC6023 250 self-drill screws,  polyamid
    AFVISTC6023
  • AFVISTC6023 250 self-drill screws,  polyamid
All data is subject to errors and technical modifications.