Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFTH1530CLOUS

AFTH1530CLOUS Concrete nail L=30mm,  in 1000 piece

AFTH1530CLOUS

Concrete nail L=30mm, in 1000 piece

Art No.:AFTH1530CLOUS
SET
EAN No.:

4012740828819

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Steel
Material group:steel
Length:30 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFTH1530CLOUS
    AFTH1530CLOUS Concrete nail L=30mm,  in 1000 piece
    AFTH1530CLOUS
  • AFTH1530CLOUS Concrete nail L=30mm,  in 1000 piece
All data is subject to errors and technical modifications.