Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFTH1525CLOUS

AFTH1525CLOUS Concrete nail L=25mm,  in 1000 piece

AFTH1525CLOUS

Concrete nail L=25mm, in 1000 piece

Art No.:AFTH1525CLOUS
SET
EAN No.:

4012740280105

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Steel
Material group:steel
Length:25 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFTH1525CLOUS
    AFTH1525CLOUS Concrete nail L=25mm,  in 1000 piece
    AFTH1525CLOUS
  • AFTH1525CLOUS Concrete nail L=25mm,  in 1000 piece
All data is subject to errors and technical modifications.