Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFTH1520CLOUS

AFTH1520CLOUS CLOUS A BETON LG. 20MM BOITE 1000 P

AFTH1520CLOUS

CLOUS A BETON LG. 20MM BOITE 1000 P

Art No.:AFTH1520CLOUS
SET
EAN No.:

4012740280099

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Steel
Material group:steel
Length:20 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFTH1520CLOUS
    AFTH1520CLOUS CLOUS A BETON LG. 20MM BOITE 1000 P
    AFTH1520CLOUS
  • AFTH1520CLOUS CLOUS A BETON LG. 20MM BOITE 1000 P
All data is subject to errors and technical modifications.