Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFOUTILPISTOLET

AFOUTILPISTOLET cartridges press 310ml steel blu

AFOUTILPISTOLET

cartridges press 310ml steel blu

Art No.:AFOUTILPISTOLET
prt.
EAN No.:

4012740881340

Pack qty.:6 prt.
Technical Characteristics
Colour:blue
Material:Steel
Material group:steel
European directive RoHs:voluntary compliance
halogen free:yes
  • AFOUTILPISTOLET
    AFOUTILPISTOLET cartridges press 310ml steel blu
    AFOUTILPISTOLET
  • AFOUTILPISTOLET cartridges press 310ml steel blu
All data is subject to errors and technical modifications.