Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFCLOUSM125

AFCLOUSM125 Nail L=25mm,  250 pieces

AFCLOUSM125

Nail L=25mm, 250 pieces

Art No.:AFCLOUSM125
SET
EAN No.:

4012740276986

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Steel
Material group:steel
Length:25 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFCLOUSM125
    AFCLOUSM125 Nail L=25mm,  250 pieces
    AFCLOUSM125
  • AFCLOUSM125 Nail L=25mm,  250 pieces
All data is subject to errors and technical modifications.