Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

AFCLOUSM118

AFCLOUSM118 Nail L=18mm,  250 pieces

AFCLOUSM118

Nail L=18mm, 250 pieces

Art No.:AFCLOUSM118
SET
EAN No.:

4012740276993

Pack qty.:1 SET
Technical Characteristics
Colour:colourless
Material:Steel
Material group:steel
Length:18 mm
European directive RoHs:voluntary compliance
Halogen free:yes
  • AFCLOUSM118
    AFCLOUSM118 Nail L=18mm,  250 pieces
    AFCLOUSM118
  • AFCLOUSM118 Nail L=18mm,  250 pieces
All data is subject to errors and technical modifications.