Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

Tools and accessories for fixing

Product Filters

Colour:   

Nails

AFCLOUSM118 Nail L=18mm,  250 pieces
AFCLOUSM118
Art No.  Description Pack qty. 
AFCLOUSM118Nail L=18mm, 250 pieces1 SET
SET
AFCLOUSM125Nail L=25mm, 250 pieces1 SET
SET
AFTH1520CLOUSCLOUS A BETON LG. 20MM BOITE 1000 P1 SET
SET
AFTH1525CLOUSConcrete nail L=25mm, in 1000 piece1 SET
SET
AFTH1530CLOUSConcrete nail L=30mm, in 1000 piece1 SET
SET

Screw

AFVISTC6023 250 self-drill screws,  polyamid
AFVISTC6023
Art No.  Description Pack qty. 
AFVISTC6023250 self-drill screws, polyamid1 SET
SET

Glue

ATACOLLE stick cartouche,  white
ATACOLLE
Art No.  Description Pack qty. 
ATACOLLEstick cartouche, white12 prt.
prt.
AFOUTILPISTOLETcartridges press 310ml steel blu6 prt.
prt.

Cable retainers

ATA99030 50 cable retainers for ATA width 30
ATA99030
Art No.  Description Pack qty. 
ATA9903050 cable retainers for ATA width 301 SET
SET
ATA9905030 cable retainers for ATA width 501 SET
SET
ATA9907520 cable retainers for ATA width 751 SET
SET

Pliers

L5561 Canal scissors for plastic cut length=85
L5561
Art No.  Description Pack qty. 
L5561Canal scissors for plastic cut length=851 prt.
prt.
L5562L 5562 Notching plier1 prt.
prt.

LED transformers

LED04WEISS LED-tube 4 meter white incl. accessories
LED04WEISS
Art No.  Description Pack qty. 
LED04WEISSLED-tube 4 meter white incl. accessories1 SET
SET
LED20WEISSLED-tube 20 m. white incl. accessories1 SET
SET
LED04BLAULED-tube 4 m. blue incl. accessories1 SET
SET
LED20BLAULED-tube 12V 20 meter blue incl. accesso1 SET
SET
LEDTR9Traform 9 watts for LED tube to SL/BKB1 prt.
prt.
LEDTR45Transformer for LED-tube 45 W1 prt.
prt.

Glue-cap gun

AFOUTILPISTOLET cartridges press 310ml steel blu
AFOUTILPISTOLET
Art No.  Description Pack qty. 
AFOUTILPISTOLETcartridges press 310ml steel blu6 prt.
prt.
All data is subject to errors and technical modifications.